IESNA:LM-63-2002
[TEST]P1647498
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-835-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15743.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1715.6 1683.3 1595.7 1514.2 1483.5 1492.7 1529.6 1640.3 1837.1 2133.8 2547.3 3060.8 3508.1 3938.5 4338.2 4785.6 
5262.2 5744.9 6344.4 6920.9 7349.8 7657.3 7895.5 7943.2 7515.8 6567.3 5036.2 2530.4 883.9 302.8 172.2 116.8 69.2 
32.3 0.0 0.0 0.0 
1715.6 1680.3 1597.2 1515.8 1482.0 1491.2 1528.1 1632.6 1817.1 2126.1 2542.7 3028.5 3509.6 3952.4 4349.0 4796.4 
5282.1 5775.6 6381.3 6960.9 7386.7 7692.6 7944.7 7963.2 7577.3 6636.5 5086.9 2565.7 919.3 319.8 182.9 126.1 75.3 
36.9 0.0 0.0 0.0 
1715.6 1680.3 1606.5 1529.6 1495.8 1505.0 1537.3 1623.4 1792.5 2069.2 2455.1 2925.5 3412.8 3846.3 4275.2 4724.1 
5202.2 5747.9 6369.0 7005.5 7557.3 7927.8 8192.2 8312.2 8049.3 7211.5 5588.1 3106.9 1174.5 487.3 261.3 163.0 
99.9 64.6 21.5 0.0 0.0 
1715.6 1692.6 1628.0 1563.4 1534.2 1540.4 1566.5 1626.5 1760.2 1975.4 2301.3 2717.9 3196.0 3651.1 4109.2 4575.0 
5076.1 5621.9 6272.2 6983.9 7680.3 8312.2 8773.3 9096.2 9070.0 8444.4 7063.9 4825.6 2070.7 768.6 416.6 236.7 
139.9 92.2 38.4 0.0 0.0 
1715.6 1694.1 1646.4 1598.8 1580.3 1591.1 1621.8 1658.7 1744.8 1909.3 2129.2 2461.2 2907.0 3334.4 3814.0 
4298.3 4811.7 5395.9 6096.9 6859.4 7764.9 8622.7 9399.0 10001.6 10259.9 10001.6 8910.2 7062.3 4298.3 1672.6 
701.0 387.4 198.3 99.9 36.9 0.0 0.0 
1715.6 1700.2 1669.5 1644.9 1644.9 1672.6 1706.4 1746.4 1804.8 1910.9 2070.7 2278.3 2590.3 2997.7 3423.6 
3910.9 4484.3 5125.3 5877.1 6757.9 7743.4 8791.8 9774.1 10608.9 11154.6 11266.8 10834.9 9591.2 7323.7 4341.3 
1428.1 459.7 178.3 75.3 21.5 1.5 0.0 
1715.6 1714.1 1703.3 1700.2 1724.8 1767.9 1823.2 1893.9 1975.4 2070.7 2192.2 2345.9 2533.5 2802.5 3177.6 
3603.4 4098.4 4741.0 5514.3 6355.2 7394.4 8439.7 9554.3 10608.9 11483.6 12146.2 12619.7 12587.4 11499.0 8744.1 
4960.9 2023.1 433.5 127.6 35.4 3.1 0.0 
1715.6 1715.6 1711.0 1715.6 1744.8 1795.6 1864.7 1944.7 2033.8 2138.4 2261.4 2407.4 2587.3 2811.7 3173.0 
3597.3 4043.1 4654.9 5414.4 6298.3 7309.8 8421.3 9488.2 10493.6 11403.7 12133.9 12653.5 12738.0 11744.9 9114.6 
5188.4 2547.3 576.5 155.3 38.4 4.6 0.0 
1715.6 1723.3 1727.9 1749.4 1795.6 1860.1 1946.2 2046.1 2156.8 2289.0 2445.8 2611.9 2764.1 2959.3 3252.9 
3629.6 4010.8 4585.8 5382.1 6289.1 7296.0 8346.0 9294.5 10120.0 10899.4 11565.1 12090.8 12250.7 11311.4 8338.3 
4860.9 2221.4 742.5 209.1 56.9 9.2 0.0 
1715.6 1720.2 1737.1 1774.0 1838.6 1926.2 2026.2 2141.5 2266.0 2408.9 2573.4 2731.8 2890.1 3096.1 3392.8 
3743.3 4144.5 4753.3 5537.3 6455.1 7402.1 8309.1 9082.3 9826.4 10538.2 11126.9 11515.9 11309.9 9654.2 6481.2 
3532.7 1153.0 344.4 169.1 84.6 16.9 0.0 
1715.6 1709.5 1731.0 1775.6 1846.3 1940.1 2047.7 2159.9 2269.0 2392.0 2519.6 2630.3 2767.1 2947.0 3197.6 
3520.4 3938.5 4535.0 5277.5 6052.3 6870.2 7635.7 8346.0 9166.9 9957.1 10611.9 10837.9 9975.5 7359.0 4229.1 
1740.2 444.3 133.7 55.3 21.5 9.2 0.0 
1715.6 1721.8 1743.3 1790.9 1866.3 1958.5 2061.5 2173.7 2278.3 2389.0 2501.2 2596.5 2710.3 2862.4 3099.2 
3388.2 3817.1 4373.6 5023.9 5689.5 6399.8 6920.9 7402.1 7881.7 8192.2 8356.7 8133.8 7145.3 5050.0 2771.7 
1066.9 278.3 89.2 29.2 10.8 6.1 0.0 
1715.6 1711.0 1732.5 1774.0 1846.3 1933.9 2038.5 2139.9 2236.8 2336.7 2433.5 2508.9 2598.0 2739.5 2953.1 
3252.9 3628.0 4070.8 4502.7 4880.9 5200.7 5319.0 5316.0 5274.5 5117.7 4899.4 4512.0 3804.8 2605.7 1314.4 361.3 
107.6 35.4 12.3 6.1 3.1 0.0 
1715.6 1723.3 1735.6 1771.0 1832.5 1912.4 2004.6 2084.6 2167.6 2233.7 2293.6 2339.8 2359.7 2329.0 2187.6 
1955.4 1668.0 1337.4 988.5 682.6 465.8 324.4 246.0 193.7 150.7 115.3 90.7 70.7 55.3 40.0 29.2 18.4 10.8 6.1 4.6 3.1 0.0 
1715.6 1717.2 1721.8 1743.3 1797.1 1858.6 1923.2 1973.9 1984.6 1901.6 1684.9 1362.0 996.2 648.7 413.5 310.5 272.1 
247.5 222.9 196.8 170.6 147.6 124.5 106.1 89.2 70.7 55.3 44.6 33.8 24.6 16.9 10.8 7.7 6.1 3.1 3.1 0.0 
1715.6 1723.3 1718.7 1731.0 1761.7 1800.2 1803.2 1706.4 1426.6 1060.7 694.9 445.8 350.5 310.5 281.3 252.1 222.9 
195.2 169.1 144.5 123.0 104.5 89.2 76.9 66.1 53.8 41.5 32.3 24.6 18.4 12.3 7.7 6.1 4.6 3.1 3.1 0.0 
1715.6 1721.8 1711.0 1709.5 1718.7 1703.3 1551.1 1185.3 802.5 513.5 404.3 364.3 321.3 282.9 244.4 212.1 179.9 150.7 
124.5 103.0 84.6 72.3 63.0 56.9 49.2 43.0 36.9 27.7 21.5 16.9 12.3 7.7 4.6 3.1 3.1 1.5 0.0 
1715.6 1709.5 1695.6 1681.8 1660.3 1531.1 1191.4 774.8 484.2 412.0 385.9 352.0 302.8 253.7 209.1 170.6 139.9 113.8 93.8 
78.4 67.6 60.0 53.8 47.7 41.5 36.9 30.7 26.1 20.0 15.4 10.8 7.7 4.6 3.1 1.5 0.0 0.0 
1715.6 1701.8 1689.5 1671.0 1611.1 1351.3 914.7 547.3 424.3 398.2 370.5 325.9 275.2 221.4 175.3 138.4 113.8 93.8 76.9 
66.1 60.0 53.8 47.7 41.5 36.9 32.3 26.1 21.5 16.9 13.8 10.8 6.1 3.1 1.5 0.0 0.0 0.0 
1715.6 1701.8 1689.5 1669.5 1583.4 1240.6 779.4 476.6 412.0 388.9 353.6 302.8 247.5 193.7 152.2 121.4 101.5 83.0 69.2 60.0 
52.3 47.7 41.5 38.4 32.3 27.7 21.5 15.4 12.3 10.8 9.2 6.1 4.6 1.5 0.0 0.0 0.0 
1715.6 1687.9 1675.7 1655.7 1546.5 1153.0 707.2 452.0 404.3 378.2 336.7 284.4 229.1 173.7 136.8 110.7 92.2 76.9 64.6 53.8 
47.7 41.5 36.9 32.3 27.7 23.1 16.9 12.3 9.2 7.7 6.1 4.6 3.1 0.0 0.0 0.0 0.0 
1715.6 1683.3 1671.0 1651.1 1543.4 1159.1 704.1 445.8 404.3 376.6 332.1 281.3 222.9 170.6 133.7 107.6 89.2 75.3 63.0 52.3 
46.1 40.0 35.4 30.7 26.1 21.5 15.4 10.8 7.7 7.7 6.1 4.6 3.1 0.0 0.0 0.0 0.0 
